Краткий обзор преимуществ
-
Endress+Hauser supports you with this product bundle for monitoring the remaining organic pollution in the effluent of municipal WWTPs. The Viomax CAS51D SAC sensor ensures optimum process control by monitoring in real time. Chemicals or disposables are not required. The Memosens sensor is ideal for harsh environments and ensures fast data transmission. The Liquiline transmitter's great flexibility in the number of sensors and digital communication makes the measuring point future-proof.
-
Continuous measurement directly in the drain
Thanks to an optical measurement of organic pollution in the wastewater treatment plant outlet with the Viomax CAS51D SAC sensor, you always have the critical values in view. The sensor ensures on-line measurement of SAC254, COD, BOD, TOC or DOC equivalents directly in the outlet.
-
Fast response time and efficient process control
The Viomax CAS51D SAC sensor provides reliable real-time process information thanks to its extremely fast response time and measured value processing in the sensor.
-
Save time and costs and protect the environment
The great advantage of measuring with the optical sensor is that no chemicals or consumables are required; sample preparation is also not necessary. The standardized Memosens technology also enables very simple, time-saving operation and maintenance. The sensor and process-specific data stored in the sensor increase process reliability. An optionally available automatic compressed air cleaning system additionally ensures long maintenance intervals.
-
Ready for automation
The Liquiline CM442 transmitter offers numerous possibilities for automatic measuring operation. For example, cleaning or dosing is possible without a PLC and thanks to the logbook function of the Liquiline transmitter, no separate register is necessary.
-
Modular holder system for open basins and channels
Flexdip CYH112 offers high flexibility for measurements directly where they are needed. It allows almost any sensor mounting such as floor mounting, chain type installation, fixed or free swinging mounting. As the system installs quickly it saves time and costs and it can be expanded or modified at any time.
Подробно о комплекте

Компоненты и предварительные конфигурации
-
Фиксированная компоновка
Чтобы обеспечить совместимость компонентов друг с другом, была выполнена определенная фиксированная компоновка. Открытые параметры предоставляют вам свободу в осуществлении индивидуальной настройки.
Компоненты могут быть настроены в комплекте в корзине -
Компоненты1
- F
- L
- E
- X
Оптический датчик нитратов или органической нагрузки Viomax CAS51D
Фиксированная компоновка:CAS51D-AAC2 _ _Сертификат:AAБезопасная зонаПрименение/Диапазон измерения:C2ХПК 0.75 - 370 мг/л или ООУ 0.3 - 150 м -
2
Погружная арматура
Flexdip CYA112Фиксированная компоновка:CYA112-AA _ 2CAСертификат:Aбез сертификатаПогружная трубка:AстандартУгол подключения датчика:2Cнерж. сталь 90oАдаптер:AG1 -
3
Погружная арматура
Flexdip CYH112Фиксированная компоновка:CYH112-A _ _ B _ D1Сертификат:Aбез сертификатовМонтаж поперечины:Bпоперечный зажимСоединение с погружной трубкой:Dпоперечный зажимАдаптер:1без -
4
- F
- L
- E
- X
Вторичный измерительный преобразователь Liquiline CM442
Фиксированная компоновка:CM442- _ _ _ _ _ _ _ -
5
Защитный козырек CYY101
Фиксированная компоновка:CYY101-AИсполнение:AНерж. сталь 1.4301, 320x300x270мм -
6
Система очистки CAS51D 6 или 8мм
Фиксированная компоновка: -
7
Cleaning head CAS51D 1/4"
Фиксированная компоновка:
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
Оптический датчик нитратов или органической нагрузки Viomax CAS51D
Viomax CAS51D - интеллектуальный датчик для измерения концентрации нитратов и ХПК, работающий без применения дополнительных устройств подготовки пробы и реагентов.Просто погрузите его в рабочую среду и выполняйте измерения. Уникальная конструкция датчика обладает высокой прочностью и низкой потребностью в обслуживании благодаря функции автоматической очистки.Благодаря цифровой технологии Memosens, CAS51D сочетает максимальную целостность процесса и данных с простотой в эксплуатации. Он обеспечивает лабораторную калибровку и упрощает предупредительное техническое обслуживание.
-
Принцип измерения
Фотометрические УФ-анализаторы
-
Характеристики
На месте (погружение в процесс), возможность извлечения с пробой и ячейкой расхода
Оптический фотометрический датчик нитратов и спектрального коэффициента поглощения -
Размер
388 / 394 мм x 40 мм, зависит от исполнения
-
Конструкция
датчик 40 мм, нержавеющая сталь 316L
-
Рабочая температура
5...50°C / 41...120°F
-
Температура окружающей среды
-20...60°C / -4...140°F
-
Особенности
G1, NPT3/4
IP68 (1 м/3,3 фута) водного столба с 1N KCl в течение 60 дней -
Применение
Питьевая вода, бытовые и промышленные сточные воды, измерение на выходе со станций водоочистки
Мониторинг поверхностных вод -
Диапазон измерения
0,01...20 мг/л NO3-N / 0,1...50 мг/л NO3-N
0,04...80 мг/л / 0,4...200 мг/л NO3
0,1 ... 50 м 1/м / 0,5 ... 250 1/м / 1,5 ... 700 1/м SAC
0.15 ... 75 мг/л / 0.75 ... 370 мг/л / 2.5 ... 1000 мг/л COD (254нм)
0.06 ... 30 мг/л / 0.3 ... 150 мг/л / 0.9 ... 410 мг/л TOC (254нм)
Погружная арматура
Flexdip CYA112
Flexdip CYA112 - модульная арматура для погружения датчика в открытые резервуары, желоба или баки. Она обеспечивает практически любой вариант установки датчика - на цепочке, фиксированный или свободный - и снабжена зажимом для быстрой и безопасной установки датчиков Memosens или датчиков с фиксированным кабелем. Арматура предоставляет вам значительную гибкость и обеспечивает оптимальную конфигурацию измерительной точки при низких издержках.
-
Принцип измерения
Стеклянный электрод
-
Применение
Водоподготовка, водоснабжение, Очистка сточных вод, Открытые каналы, Открытые резервуары и промышленные баки, Перепад уровня продукта в емкости
-
Монтаж
CYA112 - модульная универсальная арматура для установки электродов на открытых каналах, резервуарах и баках
-
Характеристики
Простой монтаж
Универсальное применение -
Конструкция
Исполнения из нержавеющей стали или ПВХ
-
Материал
Нержавеющая сталь и пластик
-
Габаритные размеры
Диаметр погружной трубки: 40 мм (1,57 дюйма)
Длина: 600, 1200, 1800 и 2400 мм
(23,6, 47,2, 70,9 и 94,5 дюйма) -
Рабочая температура
0 ... 60 °C (32 ... 140 °F)
-
Принцип измерения
ОВП электрод
-
Применение
Водоочистка, очистка сточных вод, проектирование установок, открытые каналы, бассейны, открытые резервуары и технологические резервуары, колебания уровня воды.
-
Монтаж
CYA112 - модульная универсальная арматура для установки электродов на открытых каналах, резервуарах и баках
-
Характеристики
Simple and easy installation
Universal and flexible -
Конструкция
Исполнения из нержавеющей стали или ПВХ
-
Материал
Immersion pipe, connection angle, welded threads: stainless steel 1.4404
Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
O-rings: EPDM -
Габаритные размеры
Диаметр погружной трубки: 40 мм (1,57 дюйма)
Длина: 600, 1200, 1800 и 2400 мм
(23,6, 47,2, 70,9 и 94,5 дюйма) -
Рабочая температура
0 ... 60 °C (32 ... 140 °F)
-
Принцип измерения
Кондуктивные датчики
-
Применение
Водоочистка, очистка сточных вод, проектирование установок, открытые каналы, бассейны, открытые резервуары и технологические резервуары, колебания уровня воды.
-
Монтаж
CYA112 - модульная универсальная арматура для установки электродов на открытых каналах, резервуарах и баках
-
Характеристики
Simple and easy installation
Universal and flexible -
Конструкция
Исполнения из нержавеющей стали или ПВХ
-
Материал
Immersion pipe, connection angle, welded threads: stainless steel 1.4404
Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
O-rings: EPDM -
Габаритные размеры
Tauchrohr Durchmesser: 40 mm (1.57 Zoll)
Länge: 600, 1200, 1800 und 2400 mm
(23.6, 47.2, 70.9 und 94.5 Zoll) -
Рабочая температура
0 ... 60 °C (32 ... 140 °F)
-
Принцип измерения
Датчик кислорода
-
Применение
Водоочистка, очистка сточных вод, проектирование установок, открытые каналы, бассейны, открытые резервуары и технологические резервуары, колебания уровня воды
-
Монтаж
CYA112 - модульная универсальная арматура для установки электродов на открытых каналах, резервуарах и баках
-
Характеристики
Simple and easy installation
Universal and flexible -
Конструкция
Исполнения из нержавеющей стали или ПВХ
-
Материал
Immersion pipe, connection angle, welded threads: stainless steel 1.4404
Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
O-rings: EPDM -
Габаритные размеры
Диаметр погружной трубки: 40 мм (1,57 дюйма)
Длина: 600, 1200, 1800 и 2400 мм
(23,6, 47,2, 70,9 и 94,5 дюйма) -
Рабочая температура
0 ... 60 °C (32 ... 140 °F)
-
Принцип измерения
Общий хлор
-
Применение
Водоочистка, очистка сточных вод, проектирование установок, открытые каналы, бассейны, открытые резервуары и технологические резервуары, колебания уровня воды
-
Характеристики
Simple and easy installation
Universal and flexible -
Конструкция
Исполнения из нержавеющей стали или ПВХ
-
Материал
Immersion pipe, connection angle, welded threads: stainless steel 1.4404
Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
O-rings: EPDM -
Габаритные размеры
Диаметр погружной трубки: 40 мм (1,57 дюйма)
Длина: 600, 1200, 1800 и 2400 мм
(23,6, 47,2, 70,9 и 94,5 дюйма) -
Рабочая температура
0 ... 60 °C (32 ... 140 °F)
-
Принцип измерения
1-лучевое рассеянное излучение
-
Применение
Водоочистка, очистка сточных вод, проектирование установок, открытые каналы, бассейны, открытые резервуары и технологические резервуары, колебания уровня воды
-
Монтаж
CYA112 - модульная универсальная арматура для установки электродов на открытых каналах, резервуарах и баках
-
Характеристики
Simple and easy installation
Universal and flexible -
Конструкция
Исполнения из нержавеющей стали или ПВХ
-
Материал
Immersion pipe, connection angle, welded threads: stainless steel 1.4404
Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
O-rings: EPDM -
Габаритные размеры
Диаметр погружной трубки: 40 мм (1,57 дюйма)
Длина: 600, 1200, 1800 и 2400 мм
(23,6, 47,2, 70,9 и 94,5 дюйма) -
Рабочая температура
0 ... 60 °C (32 ... 140 °F)
-
Принцип измерения
Фотометрические УФ-анализаторы
-
Характеристики
Simple and easy installation
Universal and flexible -
Конструкция
Исполнения из нержавеющей стали или ПВХ
-
Рабочая температура
0 ... 60 °C (32 ... 140 °F)
-
Применение
Водоочистка, очистка сточных вод, проектирование установок, открытые каналы, бассейны, открытые резервуары и технологические резервуары, колебания уровня воды
Погружная арматура
Flexdip CYH112
Держатель Flexdip CYA112 - модульная система для датчиков и арматур в открытых резервуарах, желобах или баках. Он позволяет фиксацию как на полу, так и на стене и направляющих. Более того, он подходит для любого типа установки датчика - цепочного, фиксированного или свободного. Держатель может быть в любой момент расширен или изменен. Flexdip CYH112 обеспечивает поразительную гибкость и позволяет проводить измерение непосредственно в точке.
-
Принцип измерения
Стеклянный электрод
-
Применение
Водоподготовка, водоснабжение, Очистка сточных вод, Открытые каналы, Открытые резервуары и промышленные баки, Перепад уровня продукта в емкости
-
Монтаж
CYH112 - модульная подвесная система для установки электродов и арматур на открытых каналах, разеревуарах и баках
-
Характеристики
Простой монтаж
Универсальное применение -
Конструкция
Монтаж на полу, на стене или на рейке.
-
Материал
Нержавеющая сталь и пластик
-
Рабочая температура
-20 ... +60 °C (-4 ... 140 °F)
-
Принцип измерения
ОВП электрод
-
Применение
Водоочистка, очистка сточных вод, проектирование установок, открытые каналы, бассейны, открытые резервуары и технологические резервуары, колебания уровня воды
-
Монтаж
CYH112 - модульная подвесная система для установки электродов и арматур на открытых каналах, разеревуарах и баках
-
Характеристики
Simple and easy installation
Universal and flexible -
Конструкция
The holder system CYH112 works for nearly any type of fixing:
Fixing on the floor, wall or directly on a rail -
Материал
Main pipe, transverse pipe: stainless steel 1.4404
Chain: PA or stainless steel 1.4401 -
Рабочая температура
-20 ... +60 °C (-4 ... 140 °F)
-
Принцип измерения
Кондуктивные датчики
-
Применение
Водоочистка, очистка сточных вод, проектирование установок, открытые каналы, бассейны, открытые резервуары и технологические резервуары, колебания уровня воды.
-
Монтаж
CYH112 - модульная подвесная система для установки электродов и арматур на открытых каналах, разеревуарах и баках
-
Характеристики
Simple and easy installation
Universal and flexible -
Конструкция
The holder system CYH112 works for nearly any type of fixing:
Fixing on the floor, wall or directly on a rail -
Материал
Main pipe, transverse pipe: stainless steel 1.4404
Chain: PA or stainless steel 1.4401 -
Рабочая температура
-20 ... +60 °C (-4 ... 140 °F)
-
Принцип измерения
Датчик кислорода
-
Применение
Водоочистка, очистка сточных вод, проектирование установок, открытые каналы, бассейны, открытые резервуары и технологические резервуары, колебания уровня воды.
-
Монтаж
CYH112 - модульная подвесная система для установки электродов и арматур на открытых каналах, разеревуарах и баках
-
Характеристики
Simple and easy installation
Universal and flexible -
Конструкция
The holder system CYH112 works for nearly any type of fixing:
Fixing on the floor, wall or directly on a rail -
Материал
Main pipe, transverse pipe: stainless steel 1.4404
Chain: PA or stainless steel 1.4401 -
Рабочая температура
-20 ... +60 °C (-4 ... 140 °F)
-
Принцип измерения
Общий хлор
-
Применение
Водоочистка, очистка сточных вод, проектирование установок, открытые каналы, бассейны, открытые резервуары и технологические резервуары, колебания уровня воды
-
Характеристики
Simple and easy installation
Universal and flexible -
Конструкция
The holder system CYH112 works for nearly any type of fixing:
Fixing on the floor, wall or directly on a rail -
Материал
Main pipe, transverse pipe: stainless steel 1.4404
Chain: PA or stainless steel 1.4401 -
Рабочая температура
-20 ... +60 °C (-4 ... 140 °F)
-
Принцип измерения
1-лучевое рассеянное излучение
-
Применение
Водоподготовка, водоснабжение, Очистка сточных вод, Открытые каналы, Открытые резервуары и промышленные баки, Перепад уровня продукта в емкости
-
Монтаж
CYH112 - модульная подвесная система для установки электродов и арматур на открытых каналах, разеревуарах и баках
-
Характеристики
Простой монтаж
Универсальное применение -
Конструкция
Монтаж на полу, на стене или на рейке.
-
Материал
Нержавеющая сталь и пластик
-
Рабочая температура
-20 ... +60 °C (-4 ... 140 °F)
-
Принцип измерения
Фотометрические УФ-анализаторы
-
Характеристики
Simple and easy installation
Universal and flexible -
Конструкция
The holder system CYH112 works for nearly any type of fixing:
Fixing on the floor, wall or directly on a rail -
Рабочая температура
-20 ... +60 °C (-4 ... 140 °F)
-
Применение
Водоочистка, очистка сточных вод, проектирование установок, открытые каналы, бассейны, открытые резервуары и технологические резервуары, колебания уровня воды
Вторичный измерительный преобразователь Liquiline CM442
Liquiline CM442 — цифровой многопараметрический преобразователь для контроля и управления процессами во всех областях. 1-/2-канальный контроллер обеспечивает экономию времени и денег за счет эффективной системы интеграции, простоты управления и уменьшения требуемых запасов запасных частей. Преобразователь Liquiline CM442 обладает всеми преимуществами лучшей в классе платформы: от продуманной простоты до максимальной безопасности. Технология Heartbeat помогает найти идеальный баланс между доступностью точки измерения и затратами на обслуживание.
-
Принцип измерения
Стеклянный электрод
-
Применение
Модульный 4х-проводный преобразователь
Многоканальный:1-2 цифровых канала для датчиков с технологией Memosens
Мультипараметрический: pH-электроды, ОВП-электроды, ион-селективные датчики, индуктивные и кондуктивные датчики проводимости, датчики растворенного кислорода, датчики мутности и концентрации нитратов
Одновременное подключению двух датчиков в любой комбинации
Модульное расширение функциональности в любое время
Автоматическое распознание подключаемых датчиков и новых электронных модулей -
Характеристики
Пластиковый корпус
Все общепромышленные применения -
Конструкция
2 входа Memosens
2...4 токовых выхода
сигнальное реле
2 реле
Карта SD для обновления программного обеспечения и копирования и вставки настроек -
Материал
Корпус: PC-FR
Уплотнение корпуса: EPDM -
Габаритные размеры
237 x 194 x 162 мм (Д x В x Г)
9.33 x 7.64 x 7.38 дюйм (Д x В x Г) -
Рабочая температура
-20...60°C
-
Степень защиты
IP66 / IP67
-
Входной сигнал
1...2 цифровых входа Memosens
2 входа 0/4...20 мА (опция)
2 цифровых входа (опция) -
Выходной сигнал
2...8x 0/4...20 мА
Аварийное реле
2x реле
Profibus DP
Modbus RS485
Modbus TCP
Ethernet -
Дополнительные сертификаты
EAC, cCSAus, MCERTS
-
Принцип измерения
ОВП электрод
-
Применение
Модульный 4х-проводный преобразователь
Многоканальный:1-2 цифровых канала для датчиков с технологией Memosens
Мультипараметрический: pH-электроды, ОВП-электроды, ион-селективные датчики, индуктивные и кондуктивные датчики проводимости, датчики растворенного кислорода, датчики мутности и концентрации нитратов
Одновременное подключению двух датчиков в любой комбинации
Модульное расширение функциональности в любое время
Автоматическое распознание подключаемых датчиков и новых электронных модулей -
Характеристики
Пластиковый корпус
Все общепромышленные применения -
Конструкция
2 входа Memosens
2...4 токовых выхода
сигнальное реле
2 реле
Карта SD для обновления программного обеспечения и копирования и вставки настроек -
Материал
Корпус: PC-FR
Уплотнение корпуса: EPDM -
Габаритные размеры
237 x 194 x 162 мм (Д x В x Г)
9.33 x 7.64 x 7.38 дюйм (Д x В x Г) -
Рабочая температура
-20...60°C
-
Степень защиты
IP66 / IP67
-
Входной сигнал
1...2x вход для датчиков Memosens
-
Выходной сигнал
2...8x 0/4...20 мА
Аварийное реле
2x реле -
Дополнительные сертификаты
EAC, cCSAus, MCERTS
-
Принцип измерения
Кондуктивные датчики
-
Применение
Модульный 4х-проводный преобразователь
Многоканальный:1-2 цифровых канала для датчиков с технологией Memosens
Мультипараметрический: pH-электроды, ОВП-электроды, ион-селективные датчики, индуктивные и кондуктивные датчики проводимости, датчики растворенного кислорода, датчики мутности и концентрации нитратов
Одновременное подключению двух датчиков в любой комбинации
Модульное расширение функциональности в любое время
Автоматическое распознание подключаемых датчиков и новых электронных модулей -
Характеристики
Пластиковый корпус
Все общепромышленные применения -
Конструкция
2 входа Memosens
2...4 токовых выхода
сигнальное реле
2 реле
Карта SD для обновления программного обеспечения и копирования и вставки настроек -
Материал
Корпус: PC-FR
Уплотнение корпуса: EPDM -
Габаритные размеры
237 x 194 x 162 мм (Д x В x Г)
9.33 x 7.64 x 7.38 дюйм (Д x В x Г) -
Рабочая температура
-20...60°C
-
Степень защиты
IP66 / IP67
-
Входной сигнал
1...2x вход для датчиков Memosens
-
Выходной сигнал
2...8x 0/4...20 мА
Аварийное реле
2x реле -
Дополнительные сертификаты
EAC, cCSAus, MCERTS
-
Принцип измерения
Датчик кислорода
-
Применение
Модульный 4х-проводный преобразователь
Многоканальный:1-2 цифровых канала для датчиков с технологией Memosens
Мультипараметрический: pH-электроды, ОВП-электроды, ион-селективные датчики, индуктивные и кондуктивные датчики проводимости, датчики растворенного кислорода, датчики мутности и концентрации нитратов
Одновременное подключению двух датчиков в любой комбинации
Модульное расширение функциональности в любое время
Автоматическое распознание подключаемых датчиков и новых электронных модулей -
Характеристики
Пластиковый корпус
Все общепромышленные применения -
Конструкция
2x входа для датчиков Memosens
2...4x токовых выхода
Аварийное реле
2x реле
SD-карта памяти для обновления ПО и копирования настроек -
Материал
Корпус: PC-FR
Уплотнение корпуса: EPDM -
Габаритные размеры
237 x 194 x 162 мм (Д x В x Г)
9.33 x 7.64 x 7.38 дюйм (Д x В x Г) -
Рабочая температура
-20...60°C
-
Степень защиты
IP67
-
Входной сигнал
1...2x вход для датчиков Memosens
-
Выходной сигнал
2...4x 0/4...20 мА
Аварийное реле
2x реле -
Дополнительные сертификаты
EAC, cCSAus, MCERTS
-
Принцип измерения
Свободный хлор
-
Применение
Модульный 4х-проводный преобразователь
Многоканальный:1-2 цифровых канала для датчиков с технологией Memosens
Мультипараметрический: pH-электроды, ОВП-электроды, ион-селективные датчики, индуктивные и кондуктивные датчики проводимости, датчики растворенного кислорода, датчики мутности и концентрации нитратов
Одновременное подключению двух датчиков в любой комбинации
Модульное расширение функциональности в любое время
Автоматическое распознание подключаемых датчиков и новых электронных модулей -
Характеристики
Пластиковый корпус
Все общепромышленные применения -
Конструкция
2x входа для датчиков Memosens
2...4x токовых выхода
Аварийное реле
2x реле
SD-карта памяти для обновления ПО и копирования настроек -
Материал
Корпус: PC-FR
Уплотнение корпуса: EPDM -
Габаритные размеры
237 x 194 x 162 мм (Д x В x Г)
9.33 x 7.64 x 7.38 дюйм (Д x В x Г) -
Рабочая температура
-20...60°C
-
Входной сигнал
1...2x вход для датчиков Memosens
-
Выходной сигнал
2...4x 0/4...20 мА
Аварийное реле
2x реле -
Дополнительные сертификаты
EAC, cCSAus, MCERTS
-
Принцип измерения
4х-лучевое рассеяное излучение
-
Применение
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Характеристики
Robust plastic housing
All non-ex applications -
Конструкция
2 входа Memosens
2...4 токовых выхода
сигнальное реле
2 реле
Карта SD для обновления программного обеспечения и копирования и вставки настроек -
Материал
Корпус: PC-FR
Уплотнение корпуса EPDM -
Габаритные размеры
237 x 194 x 162 мм (Д x В x Г)
9.33 x 7.64 x 7.38 дюйм (Д x В x Г) -
Рабочая температура
-20...60°C / 0...140°F
-
Степень защиты
IP66 / IP67
-
Входной сигнал
1...2 цифровых входа Memosens
2 входа 0/4...20 мА (опция)
2 цифровых входа (опция) -
Выходной сигнал
2...4x 0/4...20 мА
Аварийное реле
2x реле -
Дополнительные сертификаты
EAC, cCSAus, MCERTS
-
Принцип измерения
Ультразвуковой датчик
-
Применение
Модульный 4х-проводный преобразователь
Многоканальный:1-2 цифровых канала для датчиков с технологией Memosens
Мультипараметрический: pH-электроды, ОВП-электроды, ион-селективные датчики, индуктивные и кондуктивные датчики проводимости, датчики растворенного кислорода, датчики мутности и концентрации нитратов
Одновременное подключению двух датчиков в любой комбинации
Модульное расширение функциональности в любое время
Автоматическое распознание подключаемых датчиков и новых электронных модулей -
Характеристики
Пластиковый корпус
Все общепромышленные применения -
Конструкция
2x входа для датчиков Memosens
2...4x токовых выхода
Аварийное реле
2x реле
SD-карта памяти для обновления ПО и копирования настроек -
Материал
Корпус: PC-FR
Уплотнение корпуса EPDM -
Габаритные размеры
237 x 194 x 162 мм (Д x В x Г)
9.33 x 7.64 x 7.38 дюйм (Д x В x Г) -
Рабочая температура
-20...60°C
-
Степень защиты
IP66 / IP67
-
Входной сигнал
1...2 цифровых входа Memosens
2 входа 0/4...20 мА (опция)
2 цифровых входа (опция) -
Выходной сигнал
2...8x 0/4...20 мА
Аварийное реле
2x реле, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Дополнительные сертификаты
EAC, cCSAus, MCERTS
-
Принцип измерения
Fluorescence measurement
-
Принцип измерения
Фотометрические УФ-анализаторы
-
Характеристики
Пластиковый корпус
Все общепромышленные применения -
Конструкция
2x входа для датчиков Memosens
2...4x токовых выхода
Аварийное реле
2x реле
SD-карта памяти для обновления ПО и копирования настроек -
Рабочая температура
-20...60°C / 0...140°F
-
Применение
Модульный 4х-проводный преобразователь
Многоканальный:1-2 цифровых канала для датчиков с технологией Memosens
Мультипараметрический: pH-электроды, ОВП-электроды, ион-селективные датчики, индуктивные и кондуктивные датчики проводимости, датчики растворенного кислорода, датчики мутности и концентрации нитратов
Одновременное подключению двух датчиков в любой комбинации
Модульное расширение функциональности в любое время
Автоматическое распознание подключаемых датчиков и новых электронных модулей -
Выходной сигнал
2...8x 0/4...20 мА
Аварийное реле
2x реле -
Входной сигнал
1...2x вход для датчиков Memosens