Вы находитесь на глобальной странице. Пожалуйста, выберите ваш рынок или регион, чтобы просмотреть содержимое для вашего местоположения и совершать покупки онлайн.
Teqwave F – Concentration measuring device for real-time liquid analysis in pipes
Teqwave F – Concentration measuring device for real-time liquid analysis in pipes
Краткие характеристики
Диапазон измерения
Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature maximum 0 to +100 °C (32 to +212 °F) Acoustic Density 0.7 to 1.5 g/cm³
Макс. погрешность измерения
Плотность: ±0,01 г/см³ Температура: ±0,5K Скорость звука: 2 м/с
Teqwave F is ideal for real-time liquid analysis in pipes, particularly in skids. Equipment manufacturers and end customers value the inline device for its accurate in situ concentration measurement. Teqwave reduces the operational expenditure by monitoring various measuring parameters at once. Match your Teqwave transmitter perfectly to your production needs: You can flexibly define and extend your application range.
The acoustic waveguide measures precisely and reliably, even the smallest changes are detected
Continuous concentration measurement of liquids in pipes
Device properties
Nominal diameter: DN 8 to 25 (3/8 to 1")
Full-bore design without pressure loss
Industry-compliant, easy installation via DIN rail
3.5" TFT color touch screen or LED indication
4-20 mA, Modbus TCP
Преимущества
Easy and efficient – real-time in situ liquid analysis
Full transparency – constant monitoring of product quality without sampling
Highest process safety – reliable metering due to robust, maintenance-free sensor
Cost-saving – fewer measuring points due to multivariable measurement
With Netilion Network Insights, Oberzent's water masters now see all relevant data points of their water system on a cloud-based dashboard without having to drive to the plants.
AVR Waste in Botlek, Rotterdam, processes up to 1.7 million tons of residual waste per year. Discover how they optimized their pH measurement thanks to Endress+Hauser
Holiferm produces sustainable biosurfactants using a patented gravity separation fermentation process. The company was seeking a way to automate the measurement of the critical phase separation step.
Smart, flexible inline measuring device – individually for your process. Easy and efficient – real-time in situ liquid analysis. Continuous concentration measurement of liquids in pipes.
Функции датчика
Full transparency – constant monitoring of product quality without sampling. Высочайшая безопасность процесса - надежное измерение благодаря использованию высокопрочного, не требующего обслуживания датчика. Экономичность - меньше точек измерения благодаря многопараметрическому измерению. Номинальны диаметр: DN 8 ... 25 (³⁄₈ ... 1"). Full-bore design without pressure loss.
Особенности преобразователя
Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years. Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 мA, Modbus TCP.
Диапазон номинальных диаметров
DN 8 (3/8“) ... DN 25 (1“)
Смачиваемые материалы
Stainless steel 1.4571 (316 Ti)
Измеряемые параметры
Концентрация, плотность, скорость звука, температура
Макс. погрешность измерения
Плотность: ±0,01 г/см³ Температура: ±0,5K Скорость звука: 2 м/с
Диапазон измерения
Концентрация в соответствии с таблицей данных приложения о концентрации, максимум от 0 до 100% Скорость звука от 600 до 2000 м/с Таблица данных приложения о температуре и концентрации, от 0 до +100 °C (от 32 до +212 °F) Плотность от 0,7 до 1,5 г/см³
Светодиодный индикатор состояния Цветной сенсорный TFT-дисплей
Выходные сигналы
4-20 мА/Modbus TCP
Входные сигналы
2 open collector inputs
Источник питания
Пост. ток 24 В (18...35 В)
Сертификаты на взрывозащиту
Non-hazardous area UK; Non-hazardous area
Безопасность изделия
CE, C-tick
Принцип измерения
Ультразвуковое измерение концентрации
Заголовок для продукта
Smart, flexible inline measuring device – individually for your process. Easy and efficient – real-time in situ liquid analysis. Continuous concentration measurement of liquids in pipes.
Функции датчика
Full transparency – constant monitoring of product quality without sampling. Высочайшая безопасность процесса - надежное измерение благодаря использованию высокопрочного, не требующего обслуживания датчика. Экономичность - меньше точек измерения благодаря многопараметрическому измерению. Номинальны диаметр: DN 8 ... 25 (³⁄₈ ... 1"). Full-bore design without pressure loss.
Особенности преобразователя
Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years. Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 мA, Modbus TCP.
Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature maximum 0 to +100 °C (32 to +212 °F) Acoustic Density 0.7 to 1.5 g/cm³
Материал футеровки PFA: –20...+150 °C (–4...+302 °F) Материал футеровки PFA, высокотемпературный: –20...+180 °C (–4...+356 °F) Материал футеровки PTFE: –40...+130 °C (–40...+266 °F)
Материал футеровки PFA: –20...+150 °C (–4...+302 °F) Материал футеровки PFA, высокотемпературный: –20...+180 °C (–4...+356 °F) Материал футеровки PTFE: –40...+130 °C (–40...+266 °F)
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .